AXIS#.SAFEPARAM.STO.SAFEINPUT

Description

Indicates which safety input can trigger the Safe Torque Off (STO) safety function.

Value

Description

0

Not used

1

Safe Input 1 (SIN1)

2

Safe Input 2 (SIN2)

3

Safe Input 3 (SIN3)

4

Safe Input 4 (SIN4)

5

Safe dual input 1 (SIN1/SIN2)

6

Safe dual input 2 (SIN3/SIN4)

 

Parameters Editor with the Safe Input value circled

Context

For complete STO information refer to STO (Safe Torque Off).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-00-00-000

Implemented in SMM revision v0.54

General Information

  SMM 1.04 SMM R_02-07-000

Type

Read/Write

Read/Write

Units

N/A

N/A

Range

0, 1, 2, 3, 4, 5, 6

0, 1, 2, 3, 4, 5, 6

Default Value

Axis 1 – 5 (Safe Dual In 1)
Axis 2 – 6 (Safe Dual In 2)

0 (not used)

Data type Integer Integer

Stored in Non-Volatile Memory

No

No

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFEPARAM.STO.SAFEINPUT

3152h

02h

Unsigned8

-

-

Read/Write

No

AXIS2.SAFEPARAM.STO.SAFEINPUT

3252h

02h

Unsigned8

-

-

Read/Write

No